??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 40/42 B - Axial wall fan with square wall plate, DN 400, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0067
Article number
0083.0067
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 40/42 B
Model
Square wall plate
Air flow volume
4.490 / 8.960 m3/h
Air volumenom
3.270 / 6.700 m³/h / in opt. efficiency
Pressure pfs, nom
95-350 Pa / in opt. efficiency
Rotating speed nnom
1.480-2.920 1/min / in opt. efficiency
Rotating speed
1.518 / 2.944 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
245 / 1.585 W / in opt. efficiency
Inom
0.75 / 2.6 A / in opt. efficiency
Imax
4.3 A
Degree of protection
IP 55
Insulation class
F
Pole-changeable
Number of poles at high speed
2
Number of poles at low speed
4
Mains cable
5 x 1,5 mm² mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
22.4 kg
Nominal size
400 mm
Width
580 mm
Height
580 mm
Depth
336 mm
Airstream temperature at nominal curent
60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799830610
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D