??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 40/4 B - Axial wall fan with square wall plate, DN 400, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0127
Article number
0083.0127
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 40/4 B
Model
Square wall plate
Air flow volume
4.260 m3/h
Air volumenom
3.080 m³/h / in opt. efficiency
Pressure pfs, nom
85 Pa / in opt. efficiency
Rotating speed nnom
1.375 1/min / in opt. efficiency
Rotating speed
1.415 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
240 W / in opt. efficiency
Inom
0.6 A / in opt. efficiency
Imax
0.7 A
Degree of protection
IP 55
Insulation class
B
Mains cable
7 x 1,5 mm² mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
11.1 kg
Nominal size
400 mm
Width
580 mm
Height
580 mm
Depth
266 mm
Airstream temperature at nominal curent
60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831273
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D