??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 35/4 B - Axial wall fan with square wall plate, DN 350, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0114
Article number
0083.0114
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
EZQ 35/4 B
Model
Square wall plate
Air flow volume
2.810 m3/h
Air volumenom
1.870 m³/h / in opt. efficiency
Pressure pfs, nom
70 Pa / in opt. efficiency
Rotating speed nnom
1.390 1/min / in opt. efficiency
Rotating speed
1.427 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
128 W / in opt. efficiency
Inom
0.55 A / in opt. efficiency
Imax
0.80 A
Degree of protection
IP 55
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
9.2 kg
Nominal size
350 mm
Width
525 mm
Height
525 mm
Depth
244 mm
Airstream temperature at nominal curent
70 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831143
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D