??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 35/42 B - Axial wall fan with square wall plate, DN 350, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0066
Article number
0083.0066
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 35/42 B
Model
Square wall plate
Air flow volume
2.950 / 5.840 m3/h
Air volumenom
1.990 / 4.250 m³/h / in opt. efficiency
Pressure pfs, nom
75-255 Pa / in opt. efficiency
Rotating speed nnom
1.460 / 2.830 1/min / in opt. efficiency
Rotating speed
1.480 / 2.927 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
135 / 810 W / in opt. efficiency
Inom
0.4 / 1.4 A / in opt. efficiency
Imax
2.00 A
Degree of protection
IP 55
Insulation class
F
Pole-changeable
Number of poles at high speed
2
Number of poles at low speed
4
Mains cable
5 x 1.5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
12.7 kg
Nominal size
350 mm
Width
525 mm
Height
525 mm
Depth
283 mm
Airstream temperature at nominal curent
-20 °C up to 60 °C °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799830665
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D