??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 30/4 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0106
Article number
0083.0106
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
EZQ 30/4 B
Model
Square wall plate
Air flow volume
1.850 m3/h
Rotating speed
1.425 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Rated voltage
230 V
Type of voltage
Alternating current
Frequency
50 Hz
Nominal output
90 W / in opt. efficiency
Inom
0.4 A / in opt. efficiency
Imax
0.55 A
Degree of protection
IP 55
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
7.9 kg
Nominal size
300 mm
Width
465 mm
Height
465 mm
Depth
240.5 mm
Airstream temperature at nominal curent
-20 up to 60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831068
Mains cable
7 x 1,5 mm
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D