??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 25/4 E - Axial wall fan with square wall plate, DN 250, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0486
Article number
0083.0486
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
EZQ 20/4 E
Model
Square wall plate
Air flow volume
800 m³/h
Rotating speed
1.280 1/min
Impeller type
axial
Speed controllable
Reversing capacity
-
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
40 W
Inom
0.25 A
Imax
0.28 A
Degree of protection
IP 54
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
4.2 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
176 mm
Airstream temperature at IMax
-20 °C up to 50 °C °C
Airstream temperature at nominal current
-20 °C up to 50 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799834861
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D