??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 25/2 B - Axial wall fan with square wall plate, DN 250, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0104
Article number
0083.0104
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
EZQ 25/2 B
Model
Square wall plate
Air flow volume
2.100 m³/h
Nominal delivery volume
1.470 m³/h
Pressure pfs, nominal
135 Pa
Speed nNenn
2.770 1/min
Rotation speed
2.833 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
40 Hz
Nominal output
185 W
Inom
0.75 A
Imax
1.1 A
Degree of protection
IP 55
Insulation class
F
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
4.3 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
259 mm
Airstream temperature at IMax
-20 °C up to 60 °C °C
Airstream temperature at nominal current
-20 °C up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831044
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D