??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/84 B - Axial wall fan with square wall plate, DN 250, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0141
Article number
0083.0141
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
DZQ 25/84 B
Model
Square wall plate
Air flow volume
500 / 1100 m³/h
Rotating speed
715 / 1425 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
35 / 80 W
Inom
0.1 / 0.3 A
Imax
0.1 / 0.3 A
Degree of protection
IP 55
Insulation class
B
Pole-changeable
Number of poles at high speed
4
Number of poles at low speed
8
Mains cable
5 x 1.5 mm2
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
6 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
239 mm
Airstream temperature at IMax
-20 °C up to 60 °C °C
Airstream temperature at nominal current
-20 °C up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831419
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D