??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/42 B - Axial wall fan with square wall plate, DN 250, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0142
Article number
0083.0142
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 25/42 B
Model
Square wall plate
Air flow volume
1050 / 2190 m³/h
Air volumenom
745 / 1550 m³/h / in opt. efficiency
Pressure pfs, nom
35-140 Pa / in opt. efficiency
Rotating speed nnom
1430-2810 1/min / in opt. efficiency
Rotating speed
1450 / 2860 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
38 / 203 W / in opt. efficiency
Inom
0.1 / 0.35 A / in opt. efficiency
Imax
0.5 A
Degree of protection
IP 55
Insulation class
B
Pole-changeable
Number of poles at high speed
2
Number of poles at low speed
4
Mains cable
5 x 1.5 mm2
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
6 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
239 mm
Airstream temperature at IMax
-20 °C up to 60 °C °C
Airstream temperature at nominal current
-20 °C up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831426
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D