??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/4 D - Axial wall fan with square wall plate, DN 250, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0490
Article number
0083.0490
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
DZQ 25/4 D
Model
Square wall plate
Air flow volume
1.000 m³/h
Rotating speed
1.425 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase current
Rated voltage
400 V
Frequency
50 Hz
Nominal output
45 W
Inom
0.13 A
Imax
0.13 A
Degree of protection
IP 54
Insulation class
B
Installation site
Wall / Ceiling
Power supply line
5 / 1.5 mm²
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
4.3 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
176 mm
Airstream temperature at IMax
-20 °C up to 50 °C °C
Airstream temperature at nominal current
-20 °C up to 40 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799834908
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D