??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/2 B - Axial wall fan with square wall plate, DN 250, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0118
Article number
0083.0118
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 25/2 B
Model
Square wall plate
Air flow volume
2.120 m³/h
Nominal delivery volume
1.510 m³/h
Pressure pfs, nominal
140 Pa
Speed nNenn
2.870 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase current
Rated voltage
400 V
Frequency
50 Hz
Nominal output
175 W
Inom
0.35 A
Imax
0.5 A
Degree of protection
IP 55
Insulation class
B
Power supply line
7 / 1.5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
7 kg
Nominal size
250 mm
Width
400 mm
Height
400 mm
Depth
259 mm
Airstream temperature at IMax
-20 °C up to 60 °C °C
Airstream temperature at nominal current
-20 °C up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831181
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D