??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 20/4 E - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0484
Article number
0083.0484
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
EZQ 20/4 E
Model
Square wall plate
Air flow volume
475 m³/h
Rotating speed
1.380 1/min
Impeller type
axial
Speed controllable
Reversing capacity
-
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
35 W
Inom
0.25 A
Imax
0.25 A
Degree of protection
IP 54
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
3.6 kg
Nominal size
200 mm
Width
345 mm
Height
345 mm
Depth
174 mm
Airstream temperature at nominal current
60 °C
Airstream temperature at IMax
-20 °C up to 60 °C °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799834847
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D