??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 20/2 B - Axial wall fan with square wall plate, DN 200, three-phase AC
Bill of material
0083.0116
Article number
0083.0116
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
DZQ 20/2 B
Model
Square wall plate
Air flow volume
1.150 m3/h
Rotating speed
2.850 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase current
Rated voltage
400 V
Frequency
50 Hz
Nominal output
65 W / in opt. efficiency
Inom
0.17 A / in opt. efficiency
Imax
0.24 A
Degree of protection
IP 55
Insulation class
B
Power supply line
7 / 1,5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
5.5 kg
Nominal size
200 mm
Width
345 mm
Height
345 mm
Depth
238 mm
Airstream temperature at nominal current
60 °C
Airstream temperature at IMax
-20 °C up to 60 °C °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831167
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D