??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
WS 75 RSUP - Surface-mounting shell kit
Bill of material
0093.1616
Article number
0093.1616
Customs Tariff Number
84199085
LOD Destination
LOD Level
Housing material
Sheet steel, powder coated
Colour
Traffic black, RAL 9017
Weight
9.77 kg
Width
534 mm
Height
1066 mm
Depth
152 mm
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799992547
VARGROUPS
0.000
Preview - Generation
Preview
3D
Dimension
2D