??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
WS 300 Flat R - Centralised ventilation unit
Bill of material
0095.0140
Manufacturer’s name
MAICO
GTIN number
4012799951407
Description text
Zentrale hocheffiziente Lüftungsgeräte mit EC-Ventilatoren, Konstant-Volumenstromregelung und zwei Enthalpie-Kreuz- Gegenstrom-Tauschern, Zu- und Abluft rechts (in Einbaulage Decke, Blick auf das Elektronikfach), Fördervolumen 80 - 300 m³/h, Anschlussdurchmesser 4 x DN 160, 4 Steckverbinder SVR 160 oder 90°Bogen B90-160 zum Anschluss an Wickelfalzrohren notwendig (als Zubehör zu bestellen), inkl. Bedienteil RLS 1 WR, inkl. integriertem Webserver u. MAICO- APP (air@home) für mobile Geräte-Ansteuerung, Liveberichte über Webtool, DIBT-Zulassung, KNX-/ Modbusund EnOcean-Anbindung möglich
Plant type
Wohnungslüftungsgerät zentral, Zu- und Abluft (für eine Wohneinheit)
Device type
mit Wärmerückgewinnung
Heat recovery
mit Platten-Wärmeübertrager (rekuperativ)
Heat supply of the supply air reheating
ohne Wärmezufuhr
Heat output of the heat recovery
Luft (Zuluft)
Housing material
11
Installation site
wand- oder deckenhängend
Heat source
Außenluft
Antifreeze
sonstige herstellerspezifische Ausführungen
Model
Rechtsausführung
Air line connections
beliebig
Lineup
innen
Product name
WS 300 Flat KBL
Maximum volume flow of supply air
300.000 m³/h
Nominal volume flow of supply air
150.000 m³/h
Minimum flow rate supply air
80.000 m³/h
Maximum volume flow exhaust air
300.000 m³/h
Nominal volume flow exhaust air
150.000 m³/h
Minimum volume flow exhaust air
80.000 m³/h
Electrical power consumption (basic device)
0.039 kW
Rated current (basic device)
1.500 A
Spannung (Grundgerät)
230 V
Frequency
60 Hz
Maximum ambient temperature
-20.000 °C
Max. sound pressure level at the device
50.000 dB(A)
Siphon
nein
Condensate pan
nein
Minimum ambient temperature
-20.000 °C
Maximum radiated sound power level
47.500 dB (A)
Article number
0095.0140
Customs Tariff Number
84195080
LOD Destination
LOD Level
Air flow volume
80 - 300 m³/h
SEC average
-39.47 kWh/(m²*a)
Energy efficiency class
A
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 / 60 Hz
Power consumption in accordance with DIN EN 13141-7 (A7)
39 W
Stand-by power consumption
< 1 W
Imax
1.5 A
Degree of protection
IP 00
DIBT approval
Yes
PHI certification
No
System type
Centralised
Housing Material
Plastic EPP/sheet steel
Heat exchanger material
Synthetic material
Inner coating material
Plastic EPP
Colour
black / traffic white
Weight
42 kg
Filter class
ISO Coarse 80 % (G4) / ISO ePM1 60 % (F7)
Connection diameter
160 mm
Width
700 mm
Height
300 mm
Depth
1500 mm
Airstream temperature at IMax
-20 up to 50 °C
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
91 %
Heat exchanger construction type
Enthalpy cross-counterflow
Bypass
Yes
Frost protection
No
Enthalpy heat exchanger
Yes
Antifreeze circuit
Yes
Summer circuit
ECO exhaust air / ECO supply air
Filter monitoring
time-controlled (controlled by differential pressure as option)
Humidity control
integrated
CO2-control
SKD
Air quality control (optional)
EAQ 10/3
KNX connection (optional)
K-SM
MODBUS interface
integrated
Control unit included in scope of delivery
RLS 1 WR, App
Control unit (optional)
RLS T1 WS,RLS T2 WS, RLS G1 WS
EnOcean wireless integration (optional)
E-SM
Mobile control
Yes
Housing emission sound pressure level
37 / (Spacing 1m, sound absorption 10 m2) dB(A)
Packing unit
1 piece(s)
Range
K
Width with packaging
750 mm
Height with packaging
305 mm
Tiefe mit Verpackung
2 mm
SA71011ID01
710.11
SA71011ID02
13
SA71011ID03
100
SA71011ID04
0
SA71011ID07
28
SA71011ID08
38
SA71011ID09
36
SA71011ID10
36
SA71031ID01
710.31
SA71031ID02
4
SA71010ID01
710.10
SA71010ID02
4
SA71010ID05
6
SA71010ID06
14
SA71010ID08
80
SA71010ID09
300
SA71013ID01
710.13
SA71013ID02
1
SA71013ID07
300
SA71013ID09
47.5
SA71014ID01
710.14
SA71014ID02
1
Preview - Generation
Preview
3D
Dimension
2D