??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER - UPD - Flush-mounted housing
Bill of material
0093.0972
Item number
0093.0972
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Metal discharge outlet on the side with metal shut-off flap with self-triggering device, without fire protection housing, second-room connection right / left / down possible
Air direction
Vent
Installation
Wall / Ceiling
Mounting
Flush
Material
Plastic
Mass
0.7 kg
Fire protection
yes
Shut-off
integrated
Discharge
laterally
Connection diameter
75 / 80 mm
Width
225 mm
Height
225 mm
Depth
108 mm
Registration number
Z-51.1-46
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799939726
Preview - Generation
Preview
3D
Dimension
2D