??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER - UPB - Flush-mounted housing
Bill of material
0093.0968
Item number
0093.0968
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Metal discharge outlet on the side with metal shut-off flap with self-acting release device, with fire protection housing, no second-space connection possible
Air direction
Venting
Installation
Wall / Ceiling
Mounting
Flush
Material
Plastic
Colour
black
Mass
2.6 kg
Fire protection
Yes
Shut-off
integrated
Discharge
laterally
Connection diameter
75 / 80 mm
Width
249 mm
Height
249 mm
Depth
120 mm
Registration number
Z-51. 1-46
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799939689
Preview - Generation
Preview
3D
Dimension
2D