??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER - UP/G - Flush-mounted housing
Bill of material
0093.0995
Item number
0093.0995
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Plastic discharge nozzles on the side with automatic plastic return flap, without fire protection housing, second-space connection right / left / down possible
Air direction
Vent
Installation
Wall / Ceiling
Mounting
Flush
Material
Plastic
Colour
black
Mass
0,5 kg
Fire protection
no
Discharge
laterally
Connection diameter
75 / 80 mm
Width
225 mm
Height
225 mm
Depth
108 mm
Registration number
Z-51.1-7
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799939955
Preview - Generation
Preview
3D
Dimension
2D