??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER GH - Unterputzgehäuse
Bill of material
0084.0350
Item number
0084.0350
Customs Tariff Number
84149000
LOD Level
400
Position
Execution
Plastic discharge baffle convertible at the side / rear with self-contained plastic non-return flap, without fire protection housing, second room connection right / left / down possible
Air direction
Vent
Installation
Wall / Ceiling
Mounting
Flush
Material housing
Plastic
Mass
0.592 kg
Fire protection
no
Discharge
side / rear
Connection diameter
75 / 80 mm
Width
250 mm
Height
250 mm
Depth
108 mm
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799843504
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D