??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER-AH - Abdeckung
Bill of material
0084.0363
Item number
0084.0363
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Humidity control with intelligent time module
Delivery
20 / 30 / 40 / 60 / 100 (Stufe 1 = 20/30/40, Stufe 2 = 40/60/100 einstellbar) m³/h
Air direction
Vent
Protection
IP X5
Installation
Wall / Ceiling
Of system
decentralized
Material housing
Plastic
Colour
Traffic white, similar to RAL 9016
Mass
0.602 kg
Filter class
ISO Coarse 30 % (G2)
Width
281 mm
Height
281 mm
Depth
33 mm
Conveying temperature at IMax
40 °C
SPL
15 / 16 / 23 / 35 / 48 / kombiniert mit ER GH; 27 / 31 / 35 / 41 / 51 (kombiniert mit ER GH AP/APB/ Angabe gemäß DIN 18017-3 bei einer äqivalenten Absorptionsfläche AL = 10 m²) dB(A)
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799843634
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D