??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER-A - Abdeckung
Bill of material
0084.0361
Item number
0084.0361
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Standard
Delivery
30 / 60 (Stufe 1/Stufe 2) m³/h
Air direction
Vent
Protection
IP X5
Installation
Wall / Ceiling
Of system
decentralized
Material housing
Plastic
Colour
Traffic white, similar to RAL 9016
Mass
0.468 kg
Filter class
ISO Coarse 30 % (G2)
Width
281 mm
Height
281 mm
Depth
33 mm
Conveying temperature at IMax
40 °C
SPL
15 / 35 / kombiniert mit ER GH; 31 / 41 kombiniert mit ER GH AP/APB/ Angabe gemäß DIN 18017-3 bei einer äqivalenten Absorptionsfläche AL = 10 m² dB(A)
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799843610
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D