??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER GH AP - Surface-mounted housing
Bill of material
0084.0352
Article number
0084.0352
Customs Tariff Number
84149000
LOD Destination
LOD Level
Execution
Without fire protection
Air direction
Venting
Voltage type
Alternating current
Rated voltage
230 V
Mains frequency
50 Hz
Protection class
IP X5
Mains supply line
5 x 1,5 mm²
Mounting location
Wall / Ceiling
Installation type
Surface mount
Housing material
ABS plastic
Color
traffic white, similar to RAL 9016
Weight
0.622 kg
Fire protection
no
Discharge direction
rear
Connection diameter
75 / 80 mm
Wide
276 mm
High
276 mm
Depth
180 mm
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799843528
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D