??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
TH 16 - Thermostat for controlling fans depending on the air temperature
Bill of material
0157.0748
Article number
0157.0748
Customs Tariff Number
90321020
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
4 Hz
Nominal output
16 W
Degree of protection
IP 54
Type of installation
Surface-mounted
Weight
0.3 kg
Width
115 mm
Height
150 mm
Depth
68 mm
Ambient temperature
50 °C
Switching differential
0 to 50
Switching differential
approx. 1.5 K
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799577485
SA700ID17
Preview - Generation
Preview
3D
2D