??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RLS 1 WR - Room air control
Bill of material
0157.0809
Article number
0157.0809
Customs Tariff Number
85365011
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
12 V
Material
Synthetic material
Synthetic material definition
PVC-free polystyrene
Weight
0.1 kg
Width
80 mm
Height
80 mm
Depth
35 mm
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799578093
Preview - Generation
Preview
3D
2D