??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
TMS - PTC thermistor triggering device for explosion proof three-phase AC fans DZ... Ex e for installation in control cabinets
Bill of material
0157.0992
Article number
0157.0992
Customs Tariff Number
85364900
LOD Destination
LOD Level
Type of voltage
Three-phase AC
Rated voltage
24-240 V
Frequency
50/60 Hz
Maximum load
3 A
Degree of protection
IP 20
Type of installation
Control cabinet
Weight
0.15 kg
Width
23 mm
Height
84 mm
Depth
104 mm
Ambient temperature
-25 to 60 °C
EX designation according to standard
Ex II (2) D [Ex t] / Ex II (2) G [Ex e]
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799579922
SA700ID17
Preview - Generation
Preview
3D
2D