??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MVS 6 - PTC thermistor triggering device for explosion proof three-phase AC fans DZ... Ex e
Bill of material
0157.0585
Article number
0157.0585
Customs Tariff Number
85363010
LOD Destination
LOD Level
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Maximum load
6.3 A
Degree of protection
IP 65
Type of installation
Surface-mounted
Housing material
Synthetic material
Colour
Light grey
Weight
1.6 kg
Width
120 mm
Height
225 mm
Depth
240 mm
Ambient temperature
40 °C
Certified as explosion proof
Ex II (2)G [Ex e] / Ex II (2)D [Ex t]
Packing unit
1 piece(s)
Range
D
GTIN (EAN)
4012799575856
SA700ID17
Preview - Generation
Preview
3D
2D