??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MVEx 0,4 - Motor protection switch for explosion-proof fans, maximum loading 0.4 A
Bill of material
0157.0547
Article number
0157.0547
Customs Tariff Number
85334090
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50/60 Hz
Maximum load
0.4 A
Degree of protection
IP 20
Rated constant current
0.4 A
Rated voltage setting range
-0.15 A
Tripping current to trigger a short-circuit
5.6 A
Type of installation
Control cabinet
Housing material
Synthetic material
Colour
Light grey
Weight
0.3 kg
Width
45 mm
Height
93 mm
Depth
76 mm
Certified as explosion proof
PTB 10 ATEX 3013
Packing unit
1 piece(s)
Range
D
GTIN (EAN)
4012799575474
SA700ID17
Preview - Generation
Preview
3D
2D