??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
W 1 - Reversing switch for surface-mounted installation
Bill of material
0157.0101
Article number
0157.0101
Customs Tariff Number
85365019
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Type of voltage
Alternating current / Three-phase AC
Rated voltage
230 / 400 V
Frequency
50 / 60 Hz
Maximum load
16 A
Degree of protection
IP 65
Type of installation
Surface-mounted
Colour
Light grey
Weight
0.4 kg
Width
82 mm
Height
82 mm
Depth
127 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799571018
SA700ID17
Preview - Generation
Preview
3D
2D