??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
HS 3 - 3-pole cam operated switch for single speed fans or for speed-controlled fans
Bill of material
0157.0736
Article number
0157.0736
Customs Tariff Number
85365019
LOD Destination
LOD Level
Type of voltage
Three-phase AC / Alternating current
Rated voltage
230 / 400 V
Maximum load
16 A
Degree of protection
IP 65
Type of installation
Surface-mounted
Weight
0.4 kg
Width
82 mm
Height
82 mm
Depth
127 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799577362
SA700ID17
Preview - Generation
Preview
3D
2D