??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
STX 4 - Speed controller for surface-mounted installation, maximum loading 4 A
Bill of material
0157.1563
Article number
0157.1563
Customs Tariff Number
85334090
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Maximum load
4 A
Minimum load
0.4 A
Degree of protection
IP 44
Type of installation
Surface-mounted
Colour
White, similar to RAL 9010
Weight
0.24 kg
Width
82 mm
Height
89 mm
Depth
69 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799992288
Preview - Generation
Preview
3D
2D