??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
STX 2,5 - Speed controller for surface- or recess-mounted installation, maximum loading 2.5 A
Bill of material
0157.1562
Article number
0157.1562
Customs Tariff Number
85334090
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Maximum load
2.5 A
Minimum load
0.2 A
Degree of protection
IP 44
Type of installation
Surface or recess mounting
Colour
White, similar to RAL 9010
Weight
0.16 kg
Width
82 mm
Height
89 mm
Depth
69 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799992271
Preview - Generation
Preview
3D
2D