??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
TR 0,8 S-2 - 5-step transformer, three-phase AC, maximum loading 0.8 A
Bill of material
0157.0151
Article number
0157.0151
Customs Tariff Number
1570151
LOD Destination
LOD Level
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50/60 Hz
Nominal output
144 W
Maximum load
0.8 A
Degree of protection
IP 00
Secondary voltage
105/150/190/250/400 V
Type of installation
Control cabinet
Weight
1.926 kg
Width
84 mm
Height
75 mm
Depth
95 mm
Ambient temperature
0 up to 40 °C
Packing unit
2 piece(s)
Range
C
GTIN (EAN)
4012799571513
SA700ID17
Preview - Generation
Preview
3D
2D