??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ESS 20 - 5-step switch for TRE...S-2 and TR...S-2 5-step transformers
Bill of material
0157.0749
Article number
0157.0749
Customs Tariff Number
85365019
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50/60 Hz
Maximum load
20 A
Degree of protection
IP 00
Type of installation
Control cabinet
Weight
0.2 kg
Width
72 mm
Height
72 mm
Depth
81 mm
Ambient temperature
0 up to 40 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799577492
SA700ID17
Preview - Generation
Preview
3D
2D