??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
Trio VOC E - External VOC sensor for decentralised and centralised Trio ventilation units
Bill of material
0157.1510
Article number
0157.1510
Customs Tariff Number
90271010
LOD Destination
LOD Level
Rated voltage
24 V AC / DC
Electrical connection
Screw terminals
Sensor
External
Weight
0.07 kg
Width
82.0 mm
Height
82.0 mm
Depth
25 mm
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799991380
Preview - Generation
Preview
3D
2D