??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MS 2 - Servomotor for opening and closing the RS shutters.
Bill of material
0093.0403
Article number
0093.0403
Customs Tariff Number
85011010
LOD Destination
LOD Level
Alternating current
Alternating current
Rated voltage
230 V
Power consumption
3 W
Imax
0.02
Degree of protection
IP 65
Housing material
Synthetic material, weather and UV resistant
Colour
Pearl white, similar to RAL 1013
Weight
0.6 kg
Torque
2 Nm
Width
100 mm
Height
161 mm
Depth
112 mm
Ambient temperature
40 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799934035
SA700ID17
Preview - Generation
Preview
3D
2D