??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
AVM 20 - Automatic backflow preventer
Bill of material
0093.0006
Article number
0093.0006
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Ventilation or air extraction
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
0.8 kg
Type of shutter
Airstream-operated opening/closing
Nominal size
200 mm
Width
198 mm
Height
198 mm
Depth
88 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799930068
Preview - Generation
Preview
3D
Dimension
2D