??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
FUM 25 - Mounting foot for the assembly of ERM fans on walls, ceilings or brackets, DN 250
Bill of material
0036.0005
Article number
0036.0005
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Ceiling / Wall
Material
Sheet steel, galvanised
Weight
0.5 kg
Suitable for nominal size
250 mm
Width
232 mm
Height
195 mm
Depth
195 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799360056
Preview - Generation
Preview
3D
2D