??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
FUM 22 - Mounting foot for the assembly of ERM fans on walls, ceilings or brackets, DN 224
Bill of material
0036.0004
Article number
0036.0004
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Ceiling / Wall
Material
Sheet steel, galvanised
Weight
0.4 kg
Suitable for nominal size
224 mm
Width
203 mm
Height
170 mm
Depth
170 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799360049
Preview - Generation
Preview
3D
2D