??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
FUM 15/18 - Mounting foot for the assembly of ERM fans on walls, ceilings or brackets, DN 150 / 180
Bill of material
0036.0001
Article number
0036.0001
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Ceiling / Wall
Material
Sheet steel, galvanised
Weight
0.2 kg
Suitable for nominal size
150/180 mm
Width
187 mm
Height
130 mm
Depth
130 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799360018
Preview - Generation
Preview
3D
2D