??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER-ZR - Secondary connection set for combination with fan insert ER 100 ..
Bill of material
0093.1025
Item number
0093.1025
Customs Tariff Number
39269097
LOD Destination
LOD Level
Air direction
Entlüftung
Installation
Wall
Material
Plastic
Colour
Traffic white, similar to RAL 9016
Weight
0.2 kg
Filter class
G2
Width
150 mm
Height
150 mm
Depth
100 mm
ambient temperature
60 °C
Packaging Unit
1 Stück
Range
B
GTIN (EAN)
4012799990314
Preview - Generation
Preview
3D
Dimension
2D