??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SVR 125 - Plug connectors for ducts
Bill of material
0055.0183
Article number
0055.0183
Customs Tariff Number
73071990
LOD Destination
LOD Level
Type of installation
Recessed-mounted
Material
Sheet steel
Weight
0.167 kg
Nominal size
125 mm
Width
125 mm
Height
125 mm
Depth
130 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799551836
Preview - Generation
Preview
3D
Dimension
2D