??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
TFZ 20 - Disk valve, metal
Bill of material
0151.0368
Article number
0151.0368
Customs Tariff Number
84818073
LOD Destination
LOD Level
Air direction
Ventilation
Material
Sheet steel, galvanized
Colour
Pure white, similar to RAL 9010, gloss 70
Weight
0.66 kg
Suitable for nominal size
200 mm
Width
245 mm
Height
245 mm
Depth
245 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513681
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D