??
CAD Model seçimi
HELP_VARIABLE
Company
MAICO
Description
ERM 25 Ex e - Semi-centrifugal duct fan
Bill of material
0080.0249
Article number
0080.0249
Customs Tariff Number
84145935
LOD Destination
LOD Level
Air flow volume
870 m³/h
Rotating speed
2.820 1/min
Impeller type
semi-radial
Speed controllable
-
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
300 W
cosφ
0.93
Inom
1.4 A
Imax at UNominal
1.40 A
Degree of protection
IP 54
Insulation class
F
Mains cable
3 / 1.5 mm²
Installation position
vertical / horizontal
Housing material
Synthetic material
Colour
Signal black, similar to RAL 9004
Weight
7.4 kg
Nominal size
250 mm
Width
340 mm
Height
337.5 mm
Depth
232 mm
EX designation in accordance with the ATEX Directive
Ex II 2 G
EX designation in accordance with standard
Ex e IIB + H2 T3 Gb
Ta ambient temperature
-20 ≤ Ta ≤ +50 °C
IA/IN
3.5
Time tE
19 s
Operating mode
S1
EC type examination certificate
EX5 01 06 39250 004
Temperature class
T3
Capacitor capacity / voltage
16/280 µF/V
Temperature class of insulating materials Th. Cl.
155 F
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799802495
Preview - Generation
Öngörünüm
3D
Boyut
2D