??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 60/8 B - Axial wall fan with square wall plate, DN 600, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0064
Article number
0083.0064
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 60/8 B
Model
Square wall plate
Air flow volume
7.420 m³/h
Air volume nom
5.250
Pressure pfs, nom
50
Rotating speed nnom
685
Rotating speed
703 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
243 W / in opt. efficiency
Inom
0.65 A / in opt. efficiency
Imax
0.85 A
Degree of protection
IP 55
Insulation class
F
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
22 kg
Nominal size
600 mm
Width
820 mm
Height
820 mm
Depth
342 mm
Airstream temperature at nominal current
-20 °C up to 60 °C °C
Airstream temperature at IMax
-20 °C up to 60 °C °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799830641
SA700ID17
Preview - Generation
Preview
3D
2D