??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 50/84 B - Axial wall fan with square wall plate, DN 500, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0160
Article number
0083.0160
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 50/84 B
Model
Square wall plate
Air flow volume
4.370 / 8.890 m3/h
Air volumenom
3.040 / 6.600 m³/h / in opt. efficiency
Pressure pfs, nom
38-145 Pa / in opt. efficiency
Rotating speed nnom
730-1.460 1/min / in opt. efficiency
Rotating speed
735-1.473 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
140 / 695 W / in opt. efficiency
Inom
0.5 / 1.4 A / in opt. efficiency
Imax
2 A
Degree of protection
IP 55
Insulation class
F
Number of poles at high speed
4
Number of poles at high speed
8
Mains cable
5 x 1,5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
23.6 kg
Nominal size
500 mm
Width
700 mm
Height
700 mm
Depth
348 mm
Airstream temperature at nominal curent
60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831600
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D