??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 45/6 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0100
Article number
0083.0100
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
EZQ 45/6 B
Model
Square wall plate
Air flow volume
4.490 m³/h
Air volume nom
2.945
Pressure pfs, nom
66
Rotating speed nnom
955
Rotating speed
971 1/min
Impeller type
axial
Speed controllable
-
Reversing capacity
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
185 W / in opt. efficiency
Inom
1 A / in opt. efficiency
Imax
1.3 A
Degree of protection
IP 55
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
15.6 kg
Nominal size
450 mm
Width
630 mm
Height
630 mm
Depth
299 mm
Airstream temperature at IMax
60 °C
Airstream temperature at IMax
-20 °C up to 60 °C °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831006
SA700ID17
Preview - Generation
Preview
3D
2D