??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 45/4 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0101
Article number
0083.0101
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
EZQ 45/4 B
Model
Square wall plate
Air flow volume
6.650 m³/h
Air volume nom
4.620
Pressure pfs, nom
109
Rotating speed nnom
1.315
Rotating speed
1.413 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
444 W / in opt. efficiency
Inom
1.9 A / in opt. efficiency
Imax
2.4 A
Degree of protection
IP 55
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
19.5 kg
Nominal size
450 mm
Width
630 mm
Height
630 mm
Depth
299 mm
Airstream temperature at IMax
60 °C
Airstream temperature at IMax
-20 °C up to 45 °C °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831013
SA700ID17
Preview - Generation
Preview
3D
2D