??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RLS 45 K - Room air control
Bill of material
0157.0360
Article number
0157.0360
Customs Tariff Number
85365080
LOD Destination
LOD Level
Rated voltage
230 V
Mains supply line
3 x 1,5 mm²
Mounting location
Wall
Installation type
Unterputz
Material
Plastic
Color
pure white, similar to RAL 9010
Weight
0.112 kg
Wide
80 mm
High
80 mm
Depth
49 mm
Packaging Unit
1 Stück
Range
K
GTIN (EAN)
4012799573609
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D