??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
ZVR 60 - Connection frame for fixing AS 60 and RS 60 shutters
Bill of material
0093.0199
Article number
0093.0199
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
2.9 kg
Suitable for nominal diameter
600 mm
Width
684 mm
Height
684 mm
Depth
2 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931997
SA700ID17
Preview - Generation
Преглед
3D
Размер
2D