??
Wybór modelu CAD
HELP_VARIABLE
Firma
MAICO
Opis
ZVR 56 - Connection frame for fixing AS 56 and RS 56 shutters
Lista materiałowa
0093.0198
Article number
0093.0198
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
3.6 kg
Suitable for nominal diameter
560 mm
Width
684 mm
Height
684 mm
Depth
2 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931980
SA700ID17
Preview - Generation
Podgląd
3D
Wymiar
2D